目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKHUP - UltraPure Centrifugal Pumps
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD模型選擇
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/lkh_ultra_row_asmtab.prj},{NB=9618179118},{CODE=P(2):PCU10ESSIE5EL2NLJ140SNYNEAMLBNNN},{IDNR=9618179118},{DESC=PUMP LKH UP-10/140 2.2kW 50HZ 230D/400-415Y CL.F.DIN SSS SIC/SIC EPDM RA 0.8 SCREW LEGS},{CAS29=90},{ALSIS=5380},{W=36.100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Config code
ⁿ/ₐ
IDNR
Item
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
Frame size
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS4VIS
Elastomer
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS6VIS
Seal Material
ⁿ/ₐ
CAS7VIS
Surface (Internal)
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS11VIS
Voltage
ⁿ/ₐ
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS15VIS
Max Inlet pressure
ⁿ/ₐ
CAS16VIS
Impeller Size
ⁿ/ₐ
CAS17VIS
Impeller option
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS25VIS
Certificates
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
CAS27VIS
1/2 diaphragm valve - air actuated
ⁿ/ₐ
CAS28VIS
Product Wetted Parts (Have been used for Flow meter)
ⁿ/ₐ
9618190332
P(2):PCU40EDSEG6MH2NCJ234...
9618190332
PUMP LKH UP-40/234 22kW 6...
180
5377
41.200
Centrifugal Pump
LKH UltraPure
40
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
(PM) Mech + EP
TriClamp for ASME
60 Hz
30
208-230/460
2 Poles - 3000/3600 RPM
TENV
X
X
Ø234
Impeller Screw
With Shroud
With Legs
X
X
45 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618186074
P(2):PCU10EDSPG5EL2NCJ163...
9618186074
PUMP LKH UP-10/163 2.2kW ...
90
5380
68.800
Centrifugal Pump
LKH UltraPure
10
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
TENV
X
X
Ø163
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618169825
P(2):PCU40ESSPG5NH2NLJ210...
9618169825
PUMP LKH UP-40/210 30kW 5...
200
5380
285.600
Centrifugal Pump
LKH UltraPure
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
40
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø210
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
X
45 Deg
76.1/80
51/50
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618177059
P(2):PCU35ESSEG5GC4NLJ215...
9618177059
PUMP LKH UP-35/215 4kW 50...
112
5380
69.300
Centrifugal Pump
LKH UltraPure
35
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PM) Mech + EP
TriClamp for ASME
50 Hz
5
208-230/460
4 Poles - 1500/1800 RPM
TENV
AL Specified
X
Ø215
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618193359
P(2):PCU40ESSIQ5JL2NLJ202...
9618193359
PUMP LKH UP-40/202 11kW 5...
160
5380
143.100
Centrifugal Pump
LKH UltraPure
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Clamp for ISO-1127
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø202
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
X
00 Deg
76.1/80
X
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618183863
P(2):PCU25ESSEG5HC2NLJ190...
9618183863
PUMP LKH UP-25/190 5.5kW ...
132
5380
97.900
Centrifugal Pump
LKH UltraPure
25
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PM) Mech + EP
TriClamp for ASME
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø190
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614359425
P(2):PCU40PSSIC5KL2NLJ235...
9614359425
PUMP LKH UP-40/235 15kW 5...
160
5380
158.100
Centrifugal Pump
LKH UltraPure
40
FEP
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Clamp for ISO-2037
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø235
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618192065
P(2):PCU35ESSPG5IC2NLJ220...
9618192065
PUMP LKH UP-35/220 7.5kW ...
132
5380
104.500
Centrifugal Pump
LKH UltraPure
35
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø220
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
90 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618182415
P(2):PCU35EDSIG5IC2NLJ215...
9618182415
PUMP LKH UP-35/215 7.5kW ...
132
5380
105.700
Centrifugal Pump
LKH UltraPure
35
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø215
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
90 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614441325
P(2):PCU45ESSIC5LL2NLJ178...
9614441325
PUMP LKH UP-45/178 18.5kW...
160
5380
176.200
Centrifugal Pump
LKH UltraPure
45
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Clamp for ISO-2037
50 Hz
25
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø178
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
101.6/100
76.1/80
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618176892
P(2):PCU10ESSPG5GL2NLJ158...
9618176892
PUMP LKH UP-10/158 4kW 50...
112
5380
66.100
Centrifugal Pump
LKH UltraPure
10
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
5
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø158
X
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618186586
P(2):PCU35EDSEG6KL2NCJ220...
9618186586
PUMP LKH UP-35/220 15kW 6...
160
5380
161.000
Centrifugal Pump
LKH UltraPure
35
EPDM
DMS (Double Mechanical Sh...
Silicone carbidge/Silicon...
(PM) Mech + EP
TriClamp for ASME
60 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
TENV
X
X
Ø220
Impeller Screw
With Shroud
With Legs
X
X
45 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618143779
P(2):PCU40ESSPG5KL2NLJ216...
9618143779
PUMP LKH UP-40/216 15kW 5...
160
5380
159.800
Centrifugal Pump
LKH UltraPure
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
20
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø216
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618199802
P(2):PCU10ESSPG5EC2NLJ145...
9618199802
PUMP LKH UP-10/145 2.2kW ...
90
5380
45.600
Centrifugal Pump
LKH UltraPure
10
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
3
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø145
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618191646
P(2):PCU40ESSEG5MC2NLJ230...
9618191646
PUMP LKH UP-40/230 20kW 5...
180
5380
192.800
Centrifugal Pump
LKH UltraPure
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PM) Mech + EP
TriClamp for ASME
50 Hz
30
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø230
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618187664
P(2):PCU25ESSPG6HX2NWJ179...
9618187664
PUMP LKH UP-25/179 5.5kW ...
112
5380
81.500
Centrifugal Pump
LKH UltraPure
25
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
TENV
Weg
X
Ø179
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618191167
P(2):PCU25ESSIG5JK2NWJ205...
9618191167
PUMP LKH UP-25/205 11kW 5...
160
5380
184.200
Centrifugal Pump
LKH UltraPure
25
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
TENV
Weg
X
Ø205
Impeller Screw
With Shroud
X
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
EN 10204 3.1B & Surface f...
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618188913
P(2):PCU35ESSEG5IC2NLJ211...
9618188913
PUMP LKH UP-35/211 7.5kW ...
132
5380
104.500
Centrifugal Pump
LKH UltraPure
35
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PM) Mech + EP
TriClamp for ASME
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø211
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618176804
P(2):PCU25FSSIY5JL2NLJ198...
9618176804
PUMP LKH UP-25/198 11kW 5...
160
5380
136.800
Centrifugal Pump
LKH UltraPure
25
FDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Flange Asept. A for DIN
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø198
Impeller Screw
With Shroud
With Legs
X
X
45 Deg
DN80
DN65
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9614359382
P(2):PCU25ESSIC5HL2NLJ205...
9614359382
PUMP LKH UP-25/205 5.5kW ...
132
5380
85.200
Centrifugal Pump
LKH UltraPure
25
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
Clamp for ISO-2037
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø205
Impeller Screw
Without shroud
Without Legs
Without Heating Jacket
Without Casing Drain
45 Deg
76.1/80
63.5/65
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618194073
P(2):PCU20ESSIG5FL2NLJ165...
9618194073
PUMP LKH UP-20/165 3kW 50...
100
5380
63.300
Centrifugal Pump
LKH UltraPure
20
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
4
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø165
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 3/4 Inch. Male Clamp
00 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618180133
P(2):PCU40ESSPG6J0000J230...
9618180133
PUMP LKH UP-40/230 IEC-16...
160
5380
42.600
Centrifugal Pump
LKH UltraPure
40
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
60 Hz
15
208-230/460
No motor
No motor
No motor
X
Ø230
Impeller Screw
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618164520
P(2):PCU25ESSAG5IL2NLJ186...
9618164520
PUMP LKH UP-25/186 7.5kW ...
132
5380
104.900
Centrifugal Pump
LKH UltraPure
25
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
X
TriClamp for ASME
50 Hz
10
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø186
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
76.1/80
63.5/65
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618186646
P(2):PCU25ESSIG5JL2NLJ205...
9618186646
PUMP LKH UP-25/205 11kW 5...
160
5380
143.300
Centrifugal Pump
LKH UltraPure
25
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
3A (Ra<0,8)
TriClamp for ASME
50 Hz
15
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø205
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
76.1/80
63.5/65
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
9618178341
P(2):PCU35ESSPG5HC2NLJ175...
9618178341
PUMP LKH UP-35/175 5.5kW ...
132
5380
97.500
Centrifugal Pump
LKH UltraPure
35
EPDM
SSS (Single Shaft Seal)
Silicone carbidge/Silicon...
(PL) Mech Ra<0,5
TriClamp for ASME
50 Hz
7.5
208-230/460
2 Poles - 3000/3600 RPM
TENV
AL Specified
X
Ø175
Impeller Screw
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
EN 10204 3.1B
Without Special flush arr...
Without 1/2 Inch diaphrag...
316
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表