目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Manual 1 1/2-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/manual/butterfly_lkb_man_h15_asmtab.prj},{NB=9612628186},{IDNR=9612628186},{PRODUCT=LKB ISO Welding ends 38 Q 316L Handle - 2 Pos.},{IDNR1=9611442211},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=38},{CAS6VIS=Q},{CAS7VIS=316L},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628126
9612628126
LKB SMS Male/Weld 38 EPDM...
9611444831
9612045001
LKB
SMS
Male
Weld
38
EPDM
304
Handle
2 Pos.
9612628132
9612628132
LKB SMS Male/Weld 38 EPDM...
9611445071
9612045001
LKB
SMS
Male
Weld
38
EPDM
316L
Handle
2 Pos.
9612628138
9612628138
LKB SMS Male/Weld 38 Q 30...
9611440201
9612045001
LKB
SMS
Male
Weld
38
Q
304
Handle
2 Pos.
9612628144
9612628144
LKB SMS Male/Weld 38 Q 31...
9611442411
9612045001
LKB
SMS
Male
Weld
38
Q
316L
Handle
2 Pos.
9612628150
9612628150
LKB ISO Welding ends 38 E...
9611444510
9612045001
LKB
ISO
Welding
Welding
38
EPDM
304
Handle
2 Pos.
9612628162
9612628162
LKB ISO Welding ends 38 E...
9611444511
9612045001
LKB
ISO
Welding
Welding
38
EPDM
316L
Handle
2 Pos.
9612628174
9612628174
LKB ISO Welding ends 38 Q...
9611440250
9612045001
LKB
ISO
Welding
Welding
38
Q
304
Handle
2 Pos.
9612628186
9612628186
LKB ISO Welding ends 38 Q...
9611442211
9612045001
LKB
ISO
Welding
Welding
38
Q
316L
Handle
2 Pos.
9612628248
9612628248
LKB ISO Clamp ends 38 EPD...
9611444915
9612045001
LKB
ISO
Clamp
Clamp
38
EPDM
304
Handle
2 Pos.
9612628249
9612628249
LKB ISO Clamp ends 38 EPD...
9611445165
9612045001
LKB
ISO
Clamp
Clamp
38
EPDM
316L
Handle
2 Pos.
9612628260
9612628260
LKB ISO Clamp ends 38 Q 3...
9611440105
9612045001
LKB
ISO
Clamp
Clamp
38
Q
304
Handle
2 Pos.
9612628261
9612628261
LKB ISO Clamp ends 38 Q 3...
9611442485
9612045001
LKB
ISO
Clamp
Clamp
38
Q
316L
Handle
2 Pos.
9613403854
9613403854
LKB ISO Welding ends 38 H...
9612650207
9612045001
LKB
ISO
Welding
Welding
38
HNBR
316L
Handle
2 Pos.
9612999702
9612999702
LKB ISO Welding ends 38 F...
9611444590
9612045001
LKB
ISO
Welding
Welding
38
FPM
304
Handle
2 Pos.
9612999708
9612999708
LKB ISO Welding ends 38 F...
9611444591
9612045001
LKB
ISO
Welding
Welding
38
FPM
316L
Handle
2 Pos.
9612999720
9612999720
LKB ISO Welding ends 38 E...
9611444510
9612047501
LKB
ISO
Welding
Welding
38
EPDM
304
Handle
bracket
indication
9612999726
9612999726
LKB ISO Welding ends 38 E...
9611444511
9612047501
LKB
ISO
Welding
Welding
38
EPDM
316L
Handle
bracket
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表