目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB Manual 4-Inch - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb/manual/butterfly_lkb_man_h40_asmtab.prj},{NB=9612628190},{IDNR=9612628190},{PRODUCT=LKB ISO Welding ends 101,6 Q 316L Handle - 2 Pos.},{IDNR1=9611412261},{IDNR2=9612045901},{INFO=data sheet},{CAS1VIS=LKB},{CAS2VIS=ISO},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=101,6},{CAS6VIS=Q},{CAS7VIS=316L},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628130
9612628130
LKB SMS Male/Weld 101,6 E...
9611414871
9612045901
LKB
SMS
Male
Weld
101,6
EPDM
304
Handle
2 Pos.
9612628136
9612628136
LKB SMS Male/Weld 101,6 E...
9611415111
9612045901
LKB
SMS
Male
Weld
101,6
EPDM
316L
Handle
2 Pos.
9612628142
9612628142
LKB SMS Male/Weld 101,6 Q...
9611410241
9612045901
LKB
SMS
Male
Weld
101,6
Q
304
Handle
2 Pos.
9612628148
9612628148
LKB SMS Male/Weld 101,6 Q...
9611412451
9612045901
LKB
SMS
Male
Weld
101,6
Q
316L
Handle
2 Pos.
9612628154
9612628154
LKB ISO Welding ends 101,...
9611414550
9612045901
LKB
ISO
Welding
Welding
101,6
EPDM
304
Handle
2 Pos.
9612628166
9612628166
LKB ISO Welding ends 101,...
9611414551
9612045901
LKB
ISO
Welding
Welding
101,6
EPDM
316L
Handle
2 Pos.
9612628178
9612628178
LKB ISO Welding ends 101,...
9611410290
9612045901
LKB
ISO
Welding
Welding
101,6
Q
304
Handle
2 Pos.
9612628190
9612628190
LKB ISO Welding ends 101,...
9611412261
9612045901
LKB
ISO
Welding
Welding
101,6
Q
316L
Handle
2 Pos.
9612628256
9612628256
LKB ISO Clamp ends 101,6 ...
9611414955
9612045901
LKB
ISO
Clamp
Clamp
101,6
EPDM
304
Handle
2 Pos.
9612628257
9612628257
LKB ISO Clamp ends 101,6 ...
9611415205
9612045901
LKB
ISO
Clamp
Clamp
101,6
EPDM
316L
Handle
2 Pos.
9612628268
9612628268
LKB ISO Clamp ends 101,6 ...
9611410145
9612045901
LKB
ISO
Clamp
Clamp
101,6
Q
304
Handle
2 Pos.
9612628269
9612628269
LKB ISO Clamp ends 101,6 ...
9611412525
9612045901
LKB
ISO
Clamp
Clamp
101,6
Q
316L
Handle
2 Pos.
9613403858
9613403858
LKB ISO Welding ends 101,...
9612650211
9612045901
LKB
ISO
Welding
Welding
101,6
HNBR
316L
Handle
2 Pos.
9612999706
9612999706
LKB ISO Welding ends 101,...
9611414630
9612045901
LKB
ISO
Welding
Welding
101,6
FPM
304
Handle
2 Pos.
9612999712
9612999712
LKB ISO Welding ends 101,...
9611414631
9612045901
LKB
ISO
Welding
Welding
101,6
FPM
316L
Handle
2 Pos.
9612999724
9612999724
LKB ISO Welding ends 101,...
9611414550
9612047503
LKB
ISO
Welding
Welding
101,6
EPDM
304
Handle
bracket
indication
9612999730
9612999730
LKB ISO Welding ends 101,...
9611414551
9612047503
LKB
ISO
Welding
Welding
101,6
EPDM
316L
Handle
bracket
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表