Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Manual DN50 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/manual/butterfly_lkb2_man_d50_asmtab.prj},{NB=9612628275},{IDNR=9612628275},{PRODUCT=LKB-2 DIN Male/Male NW50 EPDM 316L Handle - 2 Pos.},{IDNR1=9612075225},{IDNR2=9612045001},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Male},{CAS4VIS=Male},{CAS5VIS=NW50},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=no indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628103
9612628103
LKB-2 DIN Male/Weld NW50 ...
9612075118
9612045001
LKB-2
DIN
Male
Weld
NW50
EPDM
304
Handle
2 Pos.
no indication
9612628109
9612628109
LKB-2 DIN Male/Weld NW50 ...
9612075125
9612045001
LKB-2
DIN
Male
Weld
NW50
EPDM
316L
Handle
2 Pos.
no indication
9612628121
9612628121
LKB-2 DIN Male/Weld NW50 ...
9612075111
9612045001
LKB-2
DIN
Male
Weld
NW50
Q
316L
Handle
2 Pos.
no indication
9612628157
9612628157
LKB-2 DIN Welding ends NW...
9612075018
9612045001
LKB-2
DIN
Welding
Welding
NW50
EPDM
304
Handle
2 Pos.
no indication
9612628169
9612628169
LKB-2 DIN Welding ends NW...
9612075025
9612045001
LKB-2
DIN
Welding
Welding
NW50
EPDM
316L
Handle
2 Pos.
no indication
9612628181
9612628181
LKB-2 DIN Welding ends NW...
9612075004
9612045001
LKB-2
DIN
Welding
Welding
NW50
Q
304
Handle
2 Pos.
no indication
9612628193
9612628193
LKB-2 DIN Welding ends NW...
9612075011
9612045001
LKB-2
DIN
Welding
Welding
NW50
Q
316L
Handle
2 Pos.
no indication
9612628274
9612628274
LKB-2 DIN Male/Male NW50 ...
9612075218
9612045001
LKB-2
DIN
Male
Male
NW50
EPDM
304
Handle
2 Pos.
no indication
9612628275
9612628275
LKB-2 DIN Male/Male NW50 ...
9612075225
9612045001
LKB-2
DIN
Male
Male
NW50
EPDM
316L
Handle
2 Pos.
no indication
9613403603
9613403603
LKB-2 DIN Welding ends NW...
9612075032
9612045001
LKB-2
DIN
Welding
Welding
NW50
FPM
304
Handle
2 Pos.
no indication
9613403609
9613403609
LKB-2 DIN Welding ends NW...
9612075039
9612045001
LKB-2
DIN
Welding
Welding
NW50
FPM
316L
Handle
2 Pos.
no indication
9613403615
9613403615
LKB-2 DIN Male/Weld NW50 ...
9612075132
9612045001
LKB-2
DIN
Male
Weld
NW50
FPM
304
Handle
2 Pos.
no indication
9613403621
9613403621
LKB-2 DIN Male/Weld NW50 ...
9612075139
9612045001
LKB-2
DIN
Male
Weld
NW50
FPM
316L
Handle
2 Pos.
no indication
9613403639
9613403639
LKB-2 DIN Welding ends NW...
9612075032
9612523701
LKB-2
DIN
Welding
Welding
NW50
FPM
304
Handle
2 Pos. 90
no indication
9613403645
9613403645
LKB-2 DIN Welding ends NW...
9612075039
9612523701
LKB-2
DIN
Welding
Welding
NW50
FPM
316L
Handle
2 Pos. 90
no indication
9613403651
9613403651
LKB-2 DIN Male/Weld NW50 ...
9612075132
9612523701
LKB-2
DIN
Male
Weld
NW50
FPM
304
Handle
2 Pos. 90
no indication
9613403657
9613403657
LKB-2 DIN Male/Weld NW50 ...
9612075139
9612523701
LKB-2
DIN
Male
Weld
NW50
FPM
316L
Handle
2 Pos. 90
no indication
9613403665
9613403665
LKB-2 DIN Male/Male NW50 ...
9612075232
9612523701
LKB-2
DIN
Male
Male
NW50
FPM
304
Handle
2 Pos. 90
no indication
9613403666
9613403666
LKB-2 DIN Male/Male NW50 ...
9612075239
9612523701
LKB-2
DIN
Male
Male
NW50
FPM
316L
Handle
2 Pos. 90
no indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表