目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 Manual DN65 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Manual
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/manual/butterfly_lkb2_man_d65_asmtab.prj},{NB=9613403610},{IDNR=9613403610},{PRODUCT=LKB-2 DIN Welding ends NW65 FPM 316L Handle - 2 Pos.},{IDNR1=9612075040},{IDNR2=9612045101},{INFO=data sheet},{CAS1VIS=LKB-2},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW65},{CAS6VIS=FPM},{CAS7VIS=316L},{CAS8VIS=Handle},{CAS9VIS=2 Pos.},{CAS10VIS=no indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Handle
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628104
9612628104
LKB-2 DIN Male/Weld NW65 ...
9612075119
9612045101
LKB-2
DIN
Male
Weld
NW65
EPDM
304
Handle
2 Pos.
no indication
9612628110
9612628110
LKB-2 DIN Male/Weld NW65 ...
9612075126
9612045101
LKB-2
DIN
Male
Weld
NW65
EPDM
316L
Handle
2 Pos.
no indication
9612628122
9612628122
LKB-2 DIN Male/Weld NW65 ...
9612075112
9612045101
LKB-2
DIN
Male
Weld
NW65
Q
316L
Handle
2 Pos.
no indication
9612628158
9612628158
LKB-2 DIN Welding ends NW...
9612075019
9612045101
LKB-2
DIN
Welding
Welding
NW65
EPDM
304
Handle
2 Pos.
no indication
9612628170
9612628170
LKB-2 DIN Welding ends NW...
9612075026
9612045101
LKB-2
DIN
Welding
Welding
NW65
EPDM
316L
Handle
2 Pos.
no indication
9612628182
9612628182
LKB-2 DIN Welding ends NW...
9612075005
9612045101
LKB-2
DIN
Welding
Welding
NW65
Q
304
Handle
2 Pos.
no indication
9612628276
9612628276
LKB-2 DIN Male/Male NW65 ...
9612075219
9612045101
LKB-2
DIN
Male
Male
NW65
EPDM
304
Handle
2 Pos.
no indication
9612628277
9612628277
LKB-2 DIN Male/Male NW65 ...
9612075226
9612045101
LKB-2
DIN
Male
Male
NW65
EPDM
316L
Handle
2 Pos.
no indication
9613403604
9613403604
LKB-2 DIN Welding ends NW...
9612075033
9612045101
LKB-2
DIN
Welding
Welding
NW65
FPM
304
Handle
2 Pos.
no indication
9613403610
9613403610
LKB-2 DIN Welding ends NW...
9612075040
9612045101
LKB-2
DIN
Welding
Welding
NW65
FPM
316L
Handle
2 Pos.
no indication
9613403616
9613403616
LKB-2 DIN Male/Weld NW65 ...
9612075133
9612045101
LKB-2
DIN
Male
Weld
NW65
FPM
304
Handle
2 Pos.
no indication
9613403622
9613403622
LKB-2 DIN Male/Weld NW65 ...
9612075140
9612045101
LKB-2
DIN
Male
Weld
NW65
FPM
316L
Handle
2 Pos.
no indication
9613403631
9613403631
LKB-2 DIN Male/Male NW65 ...
9612075233
9612045101
LKB-2
DIN
Male
Male
NW65
FPM
304
Handle
2 Pos.
no indication
9613403632
9613403632
LKB-2 DIN Male/Male NW65 ...
9612075240
9612045101
LKB-2
DIN
Male
Male
NW65
FPM
316L
Handle
2 Pos.
no indication
9613403640
9613403640
LKB-2 DIN Welding ends NW...
9612075033
9612523703
LKB-2
DIN
Welding
Welding
NW65
FPM
304
Handle
2 Pos. 90
no indication
9613403646
9613403646
LKB-2 DIN Welding ends NW...
9612075040
9612523703
LKB-2
DIN
Welding
Welding
NW65
FPM
316L
Handle
2 Pos. 90
no indication
9613403652
9613403652
LKB-2 DIN Male/Weld NW65 ...
9612075133
9612523703
LKB-2
DIN
Male
Weld
NW65
FPM
304
Handle
2 Pos. 90
no indication
9613403658
9613403658
LKB-2 DIN Male/Weld NW65 ...
9612075140
9612523703
LKB-2
DIN
Male
Weld
NW65
FPM
316L
Handle
2 Pos. 90
no indication
9613403667
9613403667
LKB-2 DIN Male/Male NW65 ...
9612075233
9612523703
LKB-2
DIN
Male
Male
NW65
FPM
304
Handle
2 Pos. 90
no indication
9613403668
9613403668
LKB-2 DIN Male/Male NW65 ...
9612075240
9612523703
LKB-2
DIN
Male
Male
NW65
FPM
316L
Handle
2 Pos. 90
no indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表