目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-2 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-2
Valve Body
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_2/valve_body/lkb_2_asmtab.prj},{NB=9612075005},{IDNR=9612075005},{OD1=70},{ID1=66},{OD2=MIN},{ID2=MIN},{H1=62.0},{E1=57.3},{ODX=70.000},{H=62.000},{E=57.270},{D1=125.0},{D2=96.500},{D3=9.000},{D4=14.000},{D5=82.000},{D6=74.000},{H2=15.0},{H3=3.500},{H4=4.000},{H5=10.100},{H6=7.870},{R1=0.800},{R2=3.000},{W1=61.000},{W2=0.000},{W3=91.540},{W4=45.770},{N=4},{SL=48.000},{SH=8.000},{SD=13.000},{SM=8.000},{SSW=6.000},{SSWL=4.000},{ML=6.500},{MSW=13.000},{MH=11.700},{HA=0.000},{A1D1=0.000},{A1D2=0.000},{A1D3=0.000},{A1D4=0.000},{A1D5=0.000},{A1D6=0.000},{A1W1=0.000},{A1W2=0.000},{A1W3=0.000},{A1W4=0.000},{A1W5=0.000},{A1W6=0.000},{A1ANG=0.000},{A2D1=0.000},{A2D2=0.000},{A2D3=0.000},{A2W1=0.000},{A2W2=0.000},{A2W3=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
SIZEDN
Nominal Size
ⁿ/ₐ
CON1
Con.
ⁿ/ₐ
CON2
Con.
ⁿ/ₐ
OD1
Dia.
[mm]
ID1
Dia.
[mm]
OD2
Dia.
[mm]
ID2
Dia.
[mm]
H1
Width
[mm]
E1
Height
[mm]
MAT
Matr.
ⁿ/ₐ
MATG
Matr.-gasket
ⁿ/ₐ
NOTE
Note
ⁿ/ₐ
9611412390
9611412390
150
Non
Welding ends
154
150
80.0
104.0
1.4307/304L
Silicone
9611414730
9611414730
150
Non
Welding ends
154
150
80.0
104.0
1.4307/304L
EPDM
9611414810
9611414810
150
Non
Welding ends
154
150
80.0
104.0
1.4307/304L
FPM
9612075001
9612075001
25
Non
Welding ends
30
26
47.0
33.3
1.4307/304L
Silicone
9612075002
9612075002
32
Non
Welding ends
36
32
47.0
33.3
1.4307/304L
Silicone
9612075003
9612075003
40
Non
Welding ends
42
38
47.0
37.7
1.4307/304L
Silicone
9612075004
9612075004
50
Non
Welding ends
54
50
52.0
46.6
1.4307/304L
Silicone
9612075005
9612075005
65
Non
Welding ends
70
66
62.0
57.3
1.4307/304L
Silicone
9612075006
9612075006
80
Non
Welding ends
85
81
64.0
63.0
1.4307/304L
Silicone
9612075007
9612075007
100
Non
Welding ends
104
100
80.0
77.0
1.4307/304L
Silicone
9612075015
9612075015
25
Non
Welding ends
30
26
47.0
33.3
1.4307/304L
EPDM
9612075016
9612075016
32
Non
Welding ends
36
32
47.0
33.3
1.4307/304L
EPDM
9612075017
9612075017
40
Non
Welding ends
42
38
47.0
37.7
1.4307/304L
EPDM
9612075018
9612075018
50
Non
Welding ends
54
50
52.0
46.6
1.4307/304L
EPDM
9612075019
9612075019
65
Non
Welding ends
70
66
62.0
57.3
1.4307/304L
EPDM
9612075020
9612075020
80
Non
Welding ends
85
81
64.0
63.0
1.4307/304L
EPDM
9612075021
9612075021
100
Non
Welding ends
104
100
80.0
77.0
1.4307/304L
EPDM
9612075029
9612075029
25
Non
Welding ends
30
26
47.0
33.3
1.4307/304L
FPM
9612075030
9612075030
32
Non
Welding ends
36
32
47.0
33.3
1.4307/304L
FPM
9612075031
9612075031
40
Non
Welding ends
42
38
47.0
37.7
1.4307/304L
FPM
9612075032
9612075032
50
Non
Welding ends
54
50
52.0
46.6
1.4307/304L
FPM
9612075033
9612075033
65
Non
Welding ends
70
66
62.0
57.3
1.4307/304L
FPM
9612075034
9612075034
80
Non
Welding ends
85
81
64.0
63.0
1.4307/304L
FPM
9612075035
9612075035
100
Non
Welding ends
104
100
80.0
77.0
1.4307/304L
FPM
9612075043
9612075043
125
Non
Welding ends
129
125
110.0
96.7
1.4307/304L
Silicone
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表