目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKB-F Actuator DN150 - Butterfly Valve
Alfa Laval
Valves
Butterfly Valve
LKB-F
Pneumatic
Powered by
CAD模型選擇
{alfalaval/valves/butterfly/lkb_f/actuator/butterfly_lkbf_act_d15_asmtab.prj},{NB=9612628761},{IDNR=9612628761},{PRODUCT=LKB-F DIN Welding ends NW150 EPDM 316L LKLA 133 NO},{IDNR1=9612402709},{IDNR2=9612271317},{IDNR3=9612285401},{INFO=data sheet},{CAS1VIS=LKB-F},{CAS2VIS=DIN},{CAS3VIS=Welding},{CAS4VIS=Welding},{CAS5VIS=NW150},{CAS6VIS=EPDM},{CAS7VIS=316L},{CAS8VIS=LKLA},{CAS9VIS=133},{CAS10VIS=indication},{CAS11VIS=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
PRODUCT
Product description
ⁿ/ₐ
IDNR1
Valve
ⁿ/ₐ
IDNR2
Actuator
ⁿ/ₐ
IDNR3
Bracket
ⁿ/ₐ
CAS1VIS
Valve type
ⁿ/ₐ
CAS2VIS
Standard
ⁿ/ₐ
CAS3VIS
Connection 1
ⁿ/ₐ
CAS4VIS
Connection 2
ⁿ/ₐ
CAS5VIS
Size
ⁿ/ₐ
CAS6VIS
Sealing
ⁿ/ₐ
CAS7VIS
Material
ⁿ/ₐ
CAS8VIS
Actuation
ⁿ/ₐ
CAS9VIS
Actuator
ⁿ/ₐ
CAS10VIS
Indication
ⁿ/ₐ
CAS11VIS
Top unit type
ⁿ/ₐ
9612628751
9612628751
LKB-F DIN Welding ends NW...
9612400009
9612271317
9612285401
LKB-F
DIN
Welding
Welding
NW150
EPDM
304
LKLA
133
indication
9612628761
9612628761
LKB-F DIN Welding ends NW...
9612402709
9612271317
9612285401
LKB-F
DIN
Welding
Welding
NW150
EPDM
316L
LKLA
133
indication
9612628771
9612628771
LKB-F DIN Welding ends NW...
9612400009
9612271316
9612285401
LKB-F
DIN
Welding
Welding
NW150
EPDM
304
LKLA
133
indication
9612628774
9612628774
LKB-F DIN Welding ends NW...
9612402709
9612271316
9612285401
LKB-F
DIN
Welding
Welding
NW150
EPDM
316L
LKLA
133
indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表