目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 7100BR - Clamping unit 1
AMF - ANDREAS MAIER Fellbach
Block-clamping systems
Powered by
CAD模型選擇
{amf/blksp/amf7100br_assmtab.prj},{NB=AMF79541_26_121},{BESTNR=79541},{ARTNR=AMF 7100BR-20x24},{NUT=24},{A1=40},{B1=60},{C1=195},{H4=242},{SW1=30},{SW2=36},{GEW=9570},{HUB=26},{A=40},{B=45},{B2=65},{C=150},{D=30},{E=260},{F=35},{F1=55},{G=M20},{G1=M22},{H1X=121},{H1=121 - 171},{H2=156 - 206},{H3=101 - 151},{I=65},{K=40},{L=105},{M=M24},{N=23},{N1=36},{P=44 - 96},{R=10},{HUBMAX=53},{H1MIN=121},{H1MAX=171},{TYP=20},{CTN=84662020},{EAN=4020772079543},{PPATH=7100_parts/amf7100br_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
ARTNR
Article No.
ⁿ/ₐ
NUT
for T-Slot
ⁿ/ₐ
A1
[mm]
B1
[mm]
C1
[mm]
H4
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
GEW
Weight
[g]
A
[mm]
B
Diameter
[mm]
B2
[mm]
C
[mm]
D
Diameter
[mm]
E
[mm]
F
[mm]
F1
[mm]
G
Thread
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
I
[mm]
K
[mm]
L
[mm]
M
Thread
[mm]
N
Diameter
[mm]
N1
Diameter
[mm]
P
[mm]
R
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
79533
79533
AMF 7100BR-20x22
22
40
60
195
242
30
36
9430
40
45
65
150
30
260
35
55
M20
121 - 171
156 - 206
101 - 151
65
40
105
M24
23
36
44 - 96
10
84662020
4020772079536
yes
no
14.06.2023
yes
79541
79541
AMF 7100BR-20x24
24
40
60
195
242
30
36
9570
40
45
65
150
30
260
35
55
M20
121 - 171
156 - 206
101 - 151
65
40
105
M24
23
36
44 - 96
10
84662020
4020772079543
yes
no
14.06.2023
yes
79558
79558
AMF 7100BR-20x28
28
40
60
195
242
30
36
9700
40
45
65
150
30
260
35
55
M20
121 - 171
156 - 206
101 -151
65
40
105
M24
23
36
44 - 96
10
84662020
4020772079550
yes
no
14.06.2023
yes
79566
79566
AMF 7100BR-30x28
28
80
80
330
380
46
55
31300
60
60
80
270
40
460
50
75
M30
205 - 280
255 - 330
180 - 255
90
55
210
M30
33
48
63 -173
15
84662020
4020772079567
yes
no
14.06.2023
yes
79582
79582
AMF 7100BR-30x36
36
80
80
330
380
46
55
32000
60
60
80
270
40
460
50
75
M30
205 - 280
255 - 330
180 - 255
90
55
210
M30
33
48
63 -173
15
84662020
4020772079581
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表