目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6890B - Clamping screw, black
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Black toggle clamps for optical measurement technology
Powered by
CAD模型選擇
{amf/scsp/907_opmt/amf6890b_assmtab.prj},{NB=AMF99630_23.5},{BESTNR=99630},{PDF=PDF},{GR=2},{VERSA=646},{MXL=M6 x 46},{D=16},{D1=10.0},{L3N=20.0},{L3X=27.0},{L3=23.5},{GEW=17},{CTN=40169991},{EAN=4020772099633},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6890b_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
MXL
Thread x Length
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
L3N
L3 min.
[mm]
L3X
L3 max.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
99614
99614
0
M4 x 34,5
10
-
11.5
22.5
6
40169991
4020772099619
yes
no
14.06.2023
yes
99671
99671
1
M5 x 38
13
10.0
17.0
24.0
11
40169991
4020772099671
yes
no
14.06.2023
yes
99630
99630
2
M6 x 46
16
10.0
20.0
27.0
17
40169991
4020772099633
yes
no
14.06.2023
yes
92635
92635
2
M6 x 60
16
10.0
20.0
40.0
22
73181520
4020772092634
yes
no
14.06.2023
yes
92916
92916
2
M6 x 110
16
10.0
20.0
90.0
60
73181520
4020772092917
yes
no
14.06.2023
yes
99655
99655
3
M8 x 63
18
12.0
27.0
37.0
39
40169991
4020772099657
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表