Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
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
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6860P - Combination clamp, pneumatic
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Pneumatic toggle clamps
Powered by
CAD模型選擇
{amf/scsp/908_pneumatik/amf6860p_assmtab.prj},{NB=AMF90787_1},{BESTNR=90787},{GR=1},{PDF=PDF},{F1=1.0},{F2=1.0},{F3=0.3},{F4=0.12},{F5=0.26},{VN=0.26},{GEW=770},{A=17.0},{B=33},{C=40},{D=5.5},{E=15},{POS=1},{F=0.5},{G=22.0},{H=36.0},{H1=68},{HW1N=25.0},{HW1X=32.0},{HW2N=5.0},{HW2X=10.0},{I=12},{K=7.5},{L=225},{M=34.5 - 39.5},{N=53},{P=55},{R=M 5},{W=10},{KD=25},{ARTNR=AMF 6860P-1},{ASG=M 5},{EPOS2=11.000},{HPOS2=39.000},{WPOS2=7.0},{FL3=47.000},{FH3=59.500},{WF3=101.0},{CTN=84662020},{EAN=4020772090784},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6860p_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
F1
[kN]
F2
[kN]
F3
[kN]
F4
[kN]
F5
[kN]
VN
[dm3]
GEW
Weight
[g]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
HW1N
HW1 min.
[mm]
HW1X
HW1 max.
[mm]
HW2N
HW2 min.
[mm]
HW2X
HW2 max.
[mm]
I
[mm]
K
[mm]
L
[mm]
M
ⁿ/ₐ
N
[mm]
P
[mm]
R
Thread
[mm]
W
Diameter
[mm]
KD
Piston diameter
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
90787
90787
1
1.0
1.0
0.3
0.12
0.26
0.26
770
17.0
33
40
5.5
15
0.5
22.0
36.0
68
25.0
32.0
5.0
10.0
12
7.5
225
34.5 - 39.5
53
55
M 5
10
25
84662020
4020772090784
yes
no
14.06.2023
yes
91488
91488
2
2.0
2.0
0.5
0.25
0.35
0.35
1450
19.5
56
50
6.5
32
10.5
28.0
46.0
88
30.0
40.0
10.0
20.0
16
12.5
305
55
75
75
G1/8
12
32
84662020
4020772091484
yes
no
14.06.2023
yes
92163
92163
3
3.0
3.0
0.7
0.35
0.80
0.80
3050
29.0
74
50
8.5
37
14.0
34.0
55.5
106
40.0
50.0
20.0
30.0
20
20.0
370
70
96
90
G1/8
16
40
84662020
4020772092160
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表