Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
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
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6829WSP ( Al ) - Clamping arm
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Pneumatic swing clamps
Powered by
CAD模型選擇
{amf/scsp/910_schwenk/amf6829wsp.prj},{NB=AMF91694},{BESTNR=91694},{GR=32},{PDF=PDF},{C=22},{D=10.5},{D2=5.7},{E=20.70},{F=45.0},{H=9.0},{I=18},{L=80.0},{L2=41.3},{M=M 8},{N=10},{W=16},{GEW=83},{CTN=84662020},{EAN=4020772091699},{L3=50.0},{MH2=13.800},{MND=8.000},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
C
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
I
[mm]
L
[mm]
L2
[mm]
M
Thread
[mm]
N
[mm]
W
Diameter
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
WT
Maintenance
ⁿ/ₐ
91678
91678
25
16
8.3
4.8
16.00
32.0
5.5
14
63.5
32.0
M 6
7
12
36
84662020
4020772091675
yes
no
14.06.2023
yes
see print and online medi...
91694
91694
32
22
10.5
5.7
20.70
45.0
9.0
18
80.0
41.3
M 8
10
16
83
84662020
4020772091699
yes
no
14.06.2023
yes
see print and online medi...
91751
91751
40
22
10.5
6.4
20.70
45.0
9.0
22
82.0
41.4
M 8
10
16
84
84662020
4020772091750
yes
no
14.06.2023
yes
see print and online medi...
91603
91603
50
25
12.5
6.4
23.25
65.0
12.0
25
105.0
46.5
M 10
10
20
144
84662020
4020772091606
yes
no
14.06.2023
yes
see print and online medi...
91629
91629
63
25
12.5
6.4
29.75
72.5
12.0
25
120.0
59.5
M 10
10
20
168
84662020
4020772091620
yes
no
14.06.2023
yes
see print and online medi...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表