目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6370EARLA - Installation clamping module, pneumatic (Zero Point Clamping System)
AMF - ANDREAS MAIER Fellbach
Zero Point Clamping Systems (ZPS)
Installation clamping modules
Powered by
CAD模型選擇
{amf/zps/301_eb_spm/amf6370earla.prj},{NB=AMF305375},{BESTNR=305375},{GR=KP10},{IPC_SIZE=10},{IPC_VERS=3},{IPC_SPANNB=SP},{PDF=PDF},{EVK=8},{HK=25},{ENTR=pneumatisch},{AUSBL=pneumatisch},{VERS=10},{GEW=450},{D=78},{DN=22},{D1=50},{H=30},{HA=7},{LK=60},{M=M5},{T=23},{CTN=84662020},{EAN=4020772305376},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung},{MND=5.000},{TDN=16.400},{D2=49.500},{D3=70.100},{D4=39.500},{D5=41.000},{DS1=8.500},{KS1=3.500},{LS1=10.000},{TS1=4.000},{SW1=3.000},{L2=6.000},{SW2=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
EVK
Pull-in/locking force up to
[kN]
HK
Holding force
[kN]
ENTR
Opening
ⁿ/ₐ
AUSBL
Blow out
ⁿ/ₐ
GEW
Weight
[g]
D
Diameter
[mm]
DN
Diameter
[mm]
D1
Diameter
[mm]
H
[mm]
HA
[mm]
LK
Diameter
[mm]
M
Socket cap screw
[mm]
T
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
WT
Maintenance
ⁿ/ₐ
305375
305375
KP10
8
25
pneumatic
pneumatic
450
78
22
50
30
7
60
M5
23
84662020
4020772305376
yes
no
14.06.2023
yes
see print and online medi...
303016
303016
KP20
17
55
pneumatic
pneumatic
1400
112
32
78
44
10
88
M6
34
84662020
4020772303013
yes
no
14.06.2023
yes
see print and online medi...
303057
303057
KP40
30
105
pneumatic
pneumatic
3400
148
40
102
57
15
118
M8
42
84662020
4020772303051
yes
no
14.06.2023
yes
see print and online medi...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表