目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
DB31 - Straight sleeve ball bearing bushing
AMDL - Atelier Mécanique de La Lauch
Guiding Elements - BLUEline DIN standard
Powered by
CAD模型選擇
{mdl/guiding_elements_blueline/db31.prj},{NB=mdl_europe_DB31.019.038},{REF=DB31.019.038},{MAT=Tempered case-hardened steel bushings with a hardness of 60-64HRC, bronze- plated, with Easyfit system},{TYP=SHORT SHOULDER},{D1=19},{D3=32},{D4=50},{D5=40},{K=18},{E=23},{F=15},{SCREW=A05.004.020},{S1=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
D1
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
K
[mm]
E
[mm]
F
[mm]
SCREW
Screw
ⁿ/ₐ
MDL Europe - DB31.019.038
DB31.019.038
Tempered case-hardened st...
SHORT
19
32
50
40
18
23
15
A05.004.020
MDL Europe - DB31.019.045
DB31.019.045
Tempered case-hardened st...
LONG
19
32
50
40
18
30
15
A05.004.020
MDL Europe - DB31.020.038
DB31.020.038
Tempered case-hardened st...
SHORT
20
32
50
40
18
23
15
A05.004.020
MDL Europe - DB31.020.045
DB31.020.045
Tempered case-hardened st...
LONG
20
32
50
40
18
30
15
A05.004.020
MDL Europe - DB31.024.038
DB31.024.038
Tempered case-hardened st...
SHORT
24
40
63
50
23
23
15
A05.005.020
MDL Europe - DB31.024.055
DB31.024.055
Tempered case-hardened st...
LONG
24
40
63
50
23
30
25
A05.005.030
MDL Europe - DB31.025.038
DB31.025.038
Tempered case-hardened st...
SHORT
25
40
63
50
23
23
15
A05.005.020
MDL Europe - DB31.025.055
DB31.025.055
Tempered case-hardened st...
LONG
25
40
63
50
23
30
25
A05.005.030
MDL Europe - DB31.030.045
DB31.030.045
Tempered case-hardened st...
SHORT
30
48
72
58
28
30
15
A05.005.020
MDL Europe - DB31.030.062
DB31.030.062
Tempered case-hardened st...
LONG
30
48
72
58
28
37
25
A05.005.030
MDL Europe - DB31.032.045
DB31.032.045
Tempered case-hardened st...
SHORT
32
48
72
58
28
30
15
A05.005.020
MDL Europe - DB31.032.062
DB31.032.062
Tempered case-hardened st...
LONG
32
48
72
58
28
37
25
A05.005.030
MDL Europe - DB31.040.055
DB31.040.055
Tempered case-hardened st...
SHORT
40
58
85
70
33
30
25
A05.005.030
MDL Europe - DB31.040.067
DB31.040.067
Tempered case-hardened st...
LONG
40
58
85
70
33
37
30
A05.005.035
MDL Europe - DB31.050.062
DB31.050.062
Tempered case-hardened st...
SHORT
50
70
104
86
38
37
25
A05.005.035
MDL Europe - DB31.050.089
DB31.050.089
Tempered case-hardened st...
LONG
50
70
104
86
38
47
42
A05.005.050
MDL Europe - DB31.063.089
DB31.063.089
Tempered case-hardened st...
LONG
63
85
120
100
44
60
42
A05.008.050
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表