目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
DP22 - Guide pillar - Demountable guide pillar with central fixing
AMDL - Atelier Mécanique de La Lauch
Guiding Elements - BLUEline DIN standard
Powered by
CAD模型選擇
{mdl/guiding_elements_blueline/dp22.prj},{NB=mdl_europe_DP22.019.100},{REF=DP22.019.100},{MAT=Tempered case-hardened steel columns with a hardness of 60-64HRC, with Easyfit system},{D1=19},{D2=19},{F=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
D
d
ⁿ/ₐ
M
m
[mm]
A
a
[mm]
B
b
[mm]
CMIN
C min.
[mm]
WASHER
Washer
ⁿ/ₐ
SCREW
Screw
ⁿ/ₐ
H
h
[mm]
F
[mm]
MDL Europe - DP22.019.100
DP22.019.100
Tempered case-hardened st...
19
19
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
100
MDL Europe - DP22.019.112
DP22.019.112
Tempered case-hardened st...
19
19
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
112
MDL Europe - DP22.019.125
DP22.019.125
Tempered case-hardened st...
19
19
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
125
MDL Europe - DP22.019.140
DP22.019.140
Tempered case-hardened st...
19
19
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
140
MDL Europe - DP22.019.160
DP22.019.160
Tempered case-hardened st...
19
19
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
160
MDL Europe - DP22.019.180
DP22.019.180
Tempered case-hardened st...
19
19
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
180
MDL Europe - DP22.019.200
DP22.019.200
Tempered case-hardened st...
19
19
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
200
MDL Europe - DP22.020.100
DP22.020.100
Tempered case-hardened st...
20
20
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
100
MDL Europe - DP22.020.112
DP22.020.112
Tempered case-hardened st...
20
20
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
112
MDL Europe - DP22.020.125
DP22.020.125
Tempered case-hardened st...
20
20
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
125
MDL Europe - DP22.020.140
DP22.020.140
Tempered case-hardened st...
20
20
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
140
MDL Europe - DP22.020.160
DP22.020.160
Tempered case-hardened st...
20
20
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
160
MDL Europe - DP22.020.180
DP22.020.180
Tempered case-hardened st...
20
20
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
180
MDL Europe - DP22.020.200
DP22.020.200
Tempered case-hardened st...
20
20
25
25
20
M8
6
6
4.3
26
P02.020.100
A09.008.020
6
200
MDL Europe - DP22.024.100
DP22.024.100
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
100
MDL Europe - DP22.024.112
DP22.024.112
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
112
MDL Europe - DP22.024.125
DP22.024.125
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
125
MDL Europe - DP22.024.140
DP22.024.140
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
140
MDL Europe - DP22.024.160
DP22.024.160
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
160
MDL Europe - DP22.024.180
DP22.024.180
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
180
MDL Europe - DP22.024.200
DP22.024.200
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
200
MDL Europe - DP22.024.224
DP22.024.224
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
224
MDL Europe - DP22.024.250
DP22.024.250
Tempered case-hardened st...
24
24
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
250
MDL Europe - DP22.025.100
DP22.025.100
Tempered case-hardened st...
25
25
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
100
MDL Europe - DP22.025.112
DP22.025.112
Tempered case-hardened st...
25
25
32
32
25
M8
8
6
4.3
31
P02.025.100
A09.008.020
6
112
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表