카탈로그: ACE Shock Absorbers
생성됨: 27.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
MC, MA, ML 33 to 64 - Magnum Models
ACE Shock Absorbers
Magnum Models
Powered by
CAD모델 선택
{ace_stossdaempfer/industrie_stossdaempfer/mc_ma_ml_33_64_asmtab.prj},{NB=MC4550EUM-3-AH_48.5_1_1_0_0_0_0},{ARTNR=MC4550EUM-3},{AKVERS=2},{VERS=12},{TYPE=selbsteinstellend},{HUB=50},{HUBST=48.5},{ZUB=1},{ZUB2=1},{VERSCH=0},{FUSSAD=0},{WL=0},{WR=0},{AK=1},{A=195},{B=48.5},{L1MIN=40},{L1MAX=92},{L2=120.0},{L3=91.0},{L5=68},{L6=250},{W3=680},{W4A=112000},{W4B=192000},{W4C=248000},{MEMIN=520},{MEMAX=2090},{NMIN=70},{NMAX=145},{T=0.08},{MAXW=3},{GEW=1.36},{CTRL=12},{HUBST1=48.5,[0.00:48.50/0.1]},{QFBV=-},{VERSPB=4},{VERSCR=2},{VERSBV=4},{VERSBVQF=3},{BVST=90.500},{NMST=62.00},{SIZE=45},{PPATH=assemblies/industrie_stossdaempfer_asmtpl.prj},{INFO=Datenblatt}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Part no.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
HUB
Max. Stroke
[mm]
A
Length
[mm]
B
Length
[mm]
L1MIN
Distance
[mm]
L1MAX
Distance
[mm]
L2
Length
[mm]
L3
Distance
[mm]
L5
Length
[mm]
L6
Length
[mm]
W3
Max. Energy Capacity
[Nm/Hub]
W4A
Max. Energy Capacity Self-Contained
[Nm/h]
W4B
Max. Energy Capacity with Air/Oil Tank
[Nm/h]
W4C
Max. Energy Capacity with Oil Recirculation
[Nm/h]
MEMIN
Effective Weight me
[kg]
MEMAX
Effective Weight me
[kg]
NMIN
Min. Return Force
[N]
NMAX
Max. Return Force
[N]
T
Rod Reset Time
[s]
MAXW
Max. Side Load Angle
[°]
GEW
Weight
[kg]
MA3325EUM-AH
MA3325EUM
Adjustable
25
138
23.0
25
60
83.0
68.0
39
168
170
75000
124000
169000
9
1700
45
90
0.03
4
0.45
MA3350EUM-AH
MA3350EUM
Adjustable
50
189
48.5
32
86
108.0
93.0
64
218
340
85000
135000
180000
13
2500
45
135
0.06
3
0.54
MA4525EUM-AH
MA4525EUM
Adjustable
25
145
23.0
32
66
95.0
66.0
43
200
390
107000
158000
192000
40
10000
70
100
0.03
4
1.14
MA4550EUM-AH
MA4550EUM
Adjustable
50
195
48.5
40
92
120.0
91.0
68
250
780
112000
192000
248000
70
14500
70
145
0.08
3
1.36
MA4575EUM-AH
MA4575EUM
Adjustable
75
246
74.0
50
118
145.0
116.0
93
301
1170
146000
225000
282000
70
15000
50
180
0.11
2
1.59
MA6450EUM-AH
MA6450EUM
Adjustable
50
225
48.5
50
112
140.0
100.0
85
310
2040
146000
293000
384000
220
50000
90
155
0.12
4
2.9
MA64100EUM-AH
MA64100EUM
Adjustable
100
326
99.5
64
162
191.0
152.0
136
410
4080
192000
384000
497000
270
52000
105
270
0.34
3
3.7
MA64150EUM-NM
MA64150EUM
Adjustable
150
450
150.0
80
212
241.0
226.0
187
530
6120
248000
497000
644000
330
80000
75
365
0.48
2
5.1
MC3325EUM-0-AH
MC3325EUM-0
Self-Compensating
25
138
23.0
25
60
83.0
68.0
39
168
155
75000
124000
169000
3
11
45
90
0.03
4
0.45
MC3325EUM-1-AH
MC3325EUM-1
Self-Compensating
25
138
23.0
25
60
83.0
68.0
39
168
155
75000
124000
169000
9
40
45
90
0.03
4
0.45
MC3325EUM-2-AH
MC3325EUM-2
Self-Compensating
25
138
23.0
25
60
83.0
68.0
39
168
155
75000
124000
169000
30
120
45
90
0.03
4
0.45
MC3325EUM-3-AH
MC3325EUM-3
Self-Compensating
25
138
23.0
25
60
83.0
68.0
39
168
155
75000
124000
169000
100
420
45
90
0.03
4
0.45
MC3325EUM-4-AH
MC3325EUM-4
Self-Compensating
25
138
23.0
25
60
83.0
68.0
39
168
155
75000
124000
169000
350
1420
45
90
0.03
4
0.45
MC3350EUM-0-AH
MC3350EUM-0
Self-Compensating
50
189
48.5
32
86
108.0
93.0
64
218
310
85000
135000
180000
5
22
45
135
0.06
3
0.54
MC3350EUM-1-AH
MC3350EUM-1
Self-Compensating
50
189
48.5
32
86
108.0
93.0
64
218
310
85000
135000
180000
18
70
45
135
0.06
3
0.54
MC3350EUM-2-AH
MC3350EUM-2
Self-Compensating
50
189
48.5
32
86
108.0
93.0
64
218
310
85000
135000
180000
60
250
45
135
0.06
3
0.54
MC3350EUM-3-AH
MC3350EUM-3
Self-Compensating
50
189
48.5
32
86
108.0
93.0
64
218
310
85000
135000
180000
210
840
45
135
0.06
3
0.54
MC3350EUM-4-AH
MC3350EUM-4
Self-Compensating
50
189
48.5
32
86
108.0
93.0
64
218
310
85000
135000
180000
710
2830
45
135
0.06
3
0.54
MC4525EUM-0-AH
MC4525EUM-0
Self-Compensating
25
145
23.0
32
66
95.0
66.0
43
200
340
107000
158000
192000
7
27
70
10
0.03
4
1.13
MC4525EUM-1-AH
MC4525EUM-1
Self-Compensating
25
145
23.0
32
66
95.0
66.0
43
200
340
107000
158000
192000
20
90
70
10
0.03
4
1.13
MC4525EUM-2-AH
MC4525EUM-2
Self-Compensating
25
145
23.0
32
66
95.0
66.0
43
200
340
107000
158000
192000
80
310
70
10
0.03
4
1.13
MC4525EUM-3-AH
MC4525EUM-3
Self-Compensating
25
145
23.0
32
66
95.0
66.0
43
200
340
107000
158000
192000
260
1050
70
10
0.03
4
1.13
MC4525EUM-4-AH
MC4525EUM-4
Self-Compensating
25
145
23.0
32
66
95.0
66.0
43
200
340
107000
158000
192000
890
3540
70
10
0.03
4
1.13
MC4550EUM-0-AH
MC4550EUM-0
Self-Compensating
50
195
48.5
40
92
120.0
91.0
68
250
680
112000
192000
248000
13
54
70
145
0.08
3
1.36
MC4550EUM-1-AH
MC4550EUM-1
Self-Compensating
50
195
48.5
40
92
120.0
91.0
68
250
680
112000
192000
248000
45
180
70
145
0.08
3
1.36
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성