카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
FM - Centrifugal Pumps
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD모델 선택
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/fm_row_asmtab_new.prj},{NB=9614418004},{CODE=P(2):PCFOSESCBC6CL2NLA080NYYNNACCNNNN},{IDNR=9614418004},{DESC=PUMP FM-OS/80 1.1kW 60HZ 440-460Y CLA-2037 SSS C/SIC EPDM BLASTED LEGS/SHROUD},{CAS29=80},{ALSIS=5383},{W=25.600}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Config code
ⁿ/ₐ
IDNR
Item
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CAS29
Frame size
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
W
Weight
[kg]
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
9614405294
P(2):PCFOSEFCBS5CL2NLA105...
9614405294
PUMP FM-OS/105 1.1kW 50HZ...
80
5383
24.900
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9614372947
P(2):PCFOSEFCBS5CL2NLA095...
9614372947
PUMP FM-OS/95 1.1kW 50HZ ...
80
5383
25.500
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618165846
P(2):PCFOSESCBE5CL2NLA109...
9618165846
PUMP FM-OS/109 1.1kW 50HZ...
80
5383
26.500
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Clamp for DIN
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9614351091
P(2):PCFOSESCBD5CL2NLA108...
9614351091
PUMP FM-OS/108 1.1kW 50HZ...
80
5383
25.500
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9614378436
P(2):PCFOSESCBA5CL2NLA115...
9614378436
PUMP FM-OS/115 1.1kW 50HZ...
80
5383
26.000
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union DS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9614404510
P(2):PCFOSESSBD5CL2NLA095...
9614404510
PUMP FM-OS/95 1.1kW 50HZ ...
80
5383
26.200
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9618170114
P(2):PCFOSESCBS5CL2NLA109...
9618170114
PUMP FM-OS/109 1.1kW 50HZ...
80
5383
25.700
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618183643
P(2):PCFOSFSSBS5CL2NLA107...
9618183643
PUMP FM-OS/107 1.1kW 50HZ...
80
5383
25.700
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618095342
P(2):PCFOSEFCBC6CB2NLA085...
9618095342
PUMP FM-OS/85 1.1kW 60HZ ...
80
5383
24.800
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Clamp for ISO-2037
60 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618164286
P(2):PCFOSESSBS6CB2NLA095...
9618164286
PUMP FM-OS/95 1.1kW 60HZ ...
80
5383
26.300
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
60 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9614418781
P(2):PCFOSESCBI6CL2NLA095...
9614418781
PUMP FM-OS/95 1.1kW 60HZ ...
80
5383
26.400
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union ISO (IDF)
60 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618192599
P(2):PCFOSEFCBD5CL2NLA075...
9618192599
PUMP FM-OS/75 1.1kW 50HZ ...
80
5383
25.400
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Union DIN for DIN
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9618111955
P(2):PCFOSNSCBS6CL2NLA115...
9618111955
PUMP FM-OS/115 1.1kW 60HZ...
80
5383
25.700
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
60 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9614356676
P(2):PCFOSESCBD5CL2NLA088...
9614356676
PUMP FM-OS/88 1.1kW 50HZ ...
80
5383
26.200
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9618185254
P(2):PCFOSESCBS5CC2NLA104...
9618185254
PUMP FM-OS/104 1.1kW 50HZ...
80
5383
25.700
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618184122
P(2):PCFOSESCBD5CL2NLA096...
9618184122
PUMP FM-OS/96 1.1kW 50HZ ...
80
5383
25.500
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9618172519
P(2):PCFOSFFSBS5CL2NLA108...
9618172519
PUMP FM-OS/108 1.1kW 50HZ...
80
5383
24.900
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9614365831
P(2):PCFOSEFSBS5CL2NLA115...
9614365831
PUMP FM-OS/115 1.1kW 50HZ...
80
5383
24.900
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618170118
P(2):PCFOSESCBS5CL2NLA097...
9618170118
PUMP FM-OS/97 1.1kW 50HZ ...
80
5383
25.700
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618198617
P(2):PCFOSESCBS5CL2NLA078...
9618198617
PUMP FM-OS/78 1.1kW 50HZ ...
80
5383
26.300
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618171312
P(2):PCFOSESCBI5CB2NLA115...
9618171312
PUMP FM-OS/115 1.1kW 50HZ...
80
5383
25.800
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union ISO (IDF)
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618189799
P(2):PCFOSEFCBL6CL2NLA095...
9618189799
PUMP FM-OS/95 1.1kW 60HZ ...
80
5383
31.400
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Flange (Industrial)
60 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9618191435
P(2):PCFOSESCBS6CL2NLA115...
9618191435
PUMP FM-OS/115 1.1kW 60HZ...
80
5383
25.700
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
60 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618188064
P(2):PCFOSNSCBS5CL2NLA094...
9618188064
PUMP FM-OS/94 1.1kW 50HZ ...
80
5383
26.300
Centrifugal Pump
FM
OS
SSS (Single Shaft Seal)
Union SMS
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9614421369
P(2):PCFOSEFSBD5CL2NLA110...
9614421369
PUMP FM-OS/110 1.1kW 50HZ...
80
5383
22.000
Centrifugal Pump
FM
OS
FSS (Flushed Shaft Seal)
Union DIN for DIN
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
Without shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
F
P
1
2
3
4
5
6
7
8
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성