카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKH Prime - Centrifugal Pumps
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD모델 선택
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/lkh_prime_row_asmtab.prj},{NB=9618122353},{CODE=P(2):PCD20ESSBG5HC2NLJ140NYYNAADCNNNN},{IDNR=9618122353},{DESC=PUMP LKH PRIME 20/140 5.5kW 50HZ 220D/380Y TRI-CLA SSS SIC/SIC EPDM BLASTED LEGS/SHROUD},{W=91.800},{ALSIS=5376},{CAS29=132}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Config code
ⁿ/ₐ
IDNR
Item
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
W
Weight
[kg]
ALSIS
AlfaLaval code
ⁿ/ₐ
CAS29
Frame size
ⁿ/ₐ
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
9618138696
P(2):PCD20ESCBS6GX2NWJ110...
9618138696
PUMP LKH PRIME20/110 3.7k...
79.700
5376
100
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union SMS
60 Hz
5
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618165830
P(2):PCD40FSSBS5IL2NLJ177...
9618165830
PUMP LKH PRIME40/177 7.5k...
100.900
5376
132
Centrifugal Pump
LKH Prime
40
SSS (Single Shaft Seal)
Union SMS
50 Hz
10
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618190131
P(2):PCD20ESCBS6GS2NWJ137...
9618190131
PUMP LKH PRIME20/137 4kW ...
81.500
5376
112
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union SMS
60 Hz
5
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618173226
P(2):PCD10ESCBD5GC2NLJ147...
9618173226
PUMP LKH PRIME10/147 3kW ...
61.100
5376
112
Centrifugal Pump
LKH Prime
10
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9618188851
P(2):PCD10ESCBD5FL2NLJ137...
9618188851
PUMP LKH PRIME10/137 3kW ...
56.800
5376
100
Centrifugal Pump
LKH Prime
10
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN50
DN50
Without Special flush arr...
9618094482
P(2):PCD20FSSBU5HL2NLJ150...
9618094482
PUMP LKH PRIME 20/150 5.5...
89.100
5376
132
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
X
50 Hz
7.5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618172491
P(2):PCD40ESCBN6LS2NWJ206...
9618172491
PUMP LKH PRIME40/206 18.5...
205.700
5376
160
Centrifugal Pump
LKH Prime
40
SSS (Single Shaft Seal)
Union DIN for ISO
60 Hz
25
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618093295
P(2):PCD40ESCBS5KL2NLJ210...
9618093295
PUMP LKH PRIME 40/210 15k...
152.800
5376
160
Centrifugal Pump
LKH Prime
40
SSS (Single Shaft Seal)
Union SMS
50 Hz
20
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618199114
P(2):PCD20ESSBD5H0000J165...
9618199114
PUMP LKH PRIME20/165 IEC-...
38.700
5376
132
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
7.5
No motor
No motor
No motor
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
Without Special flush arr...
9614368367
P(2):PCD20ESCBS5HL2NLJ150...
9614368367
PUMP LKH PRIME 20/150 5.5...
95.600
5376
132
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union SMS
50 Hz
7.5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618086704
P(2):PCD40ESSBS5JL2NLJ190...
9618086704
PUMP LKH PRIME40/190 11kW...
138.800
5376
160
Centrifugal Pump
LKH Prime
40
SSS (Single Shaft Seal)
Union SMS
50 Hz
15
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618130979
P(2):PCD10ESCBS5EL2NLJ137...
9618130979
PUMP LKH PRIME 10/137 2.2...
41.200
5376
90
Centrifugal Pump
LKH Prime
10
SSS (Single Shaft Seal)
Union SMS
50 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618089350
P(2):PCD20ESSBS5HL2NLJ147...
9618089350
PUMP LKH PRIME 20/147 5.5...
95.600
5376
132
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union SMS
50 Hz
7.5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618172371
P(2):PCD20ESCBD6IK2NWJ138...
9618172371
PUMP LKH PRIME20/138 7.5k...
124.700
5376
132
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union DIN for DIN
60 Hz
10
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
Without Special flush arr...
9618199661
P(2):PCD10FSSBS5EL2NLJ115...
9618199661
PUMP LKH PRIME10/115 2.2k...
41.200
5376
90
Centrifugal Pump
LKH Prime
10
SSS (Single Shaft Seal)
Union SMS
50 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618192204
P(2):PCD10ESCBS6GL2NLJ130...
9618192204
PUMP LKH PRIME10/130 4.5k...
61.700
5376
112
Centrifugal Pump
LKH Prime
10
SSS (Single Shaft Seal)
Union SMS
60 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9618183421
P(2):PCD20EDCBS6GS2NWJ134...
9618183421
PUMP LKH PRIME20/134 4kW ...
82.900
5376
112
Centrifugal Pump
LKH Prime
20
DMS (Double Mechanical Sh...
Union SMS
60 Hz
5
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618195751
P(2):PCD40ESCBN6LX2NWJ181...
9618195751
PUMP LKH PRIME40/181 18.5...
169.700
5376
160
Centrifugal Pump
LKH Prime
40
SSS (Single Shaft Seal)
Union DIN for ISO
60 Hz
25
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
76.1/80
63.5/65
Without Special flush arr...
9618174878
P(2):PCD20ESCIY5FL2NLJ142...
9618174878
PUMP LKH PRIME20/142 3kW ...
68.600
5376
100
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Flange Asept. A for DIN
50 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
Without Special flush arr...
9618136703
P(2):PCD10ESSBS5EL2NLJ145...
9618136703
PUMP LKH PRIME10/145 2.2k...
41.200
5376
90
Centrifugal Pump
LKH Prime
10
SSS (Single Shaft Seal)
Union SMS
50 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
51/50
51/50
Without Special flush arr...
9614416851
P(2):PCD20FSCBS5IH2EWJ160...
9614416851
PUMP LKH PRIME 20/160 7.5...
156.600
5376
160
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union SMS
50 Hz
10
2 Poles - 3000/3600 RPM
Ex II 2 G (EEXe)
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618145396
P(2):PCD20ESCBS6GX2NWJ141...
9618145396
PUMP LKH PRIME20/141 3.7k...
65.900
5376
100
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union SMS
60 Hz
5
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
63.5/65
51/50
Without Special flush arr...
9618185095
P(2):PCD20EDCID5IC2NLJ154...
9618185095
PUMP LKH PRIME20/154 7.5k...
103.100
5376
132
Centrifugal Pump
LKH Prime
20
DMS (Double Mechanical Sh...
Union DIN for DIN
50 Hz
10
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
X
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
Without Special flush arr...
9618199434
P(2):PCD20FSCBD6IL2NLJ134...
9618199434
PUMP LKH PRIME20/134 8.6k...
101.000
5376
132
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union DIN for DIN
60 Hz
10
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
Without Special flush arr...
9618180176
P(2):PCD20ESSBD5HL2NLJ152...
9618180176
PUMP LKH PRIME20/152 5.5k...
94.700
5376
132
Centrifugal Pump
LKH Prime
20
SSS (Single Shaft Seal)
Union DIN for DIN
50 Hz
7.5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
00 Deg
DN65
DN50
Without Special flush arr...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성