카탈로그: Alfa Laval
생성됨: 13.11.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
LKH Prime UltraPure - Centrifugal Pumps
Alfa Laval
Pumps
Centrifugal Pumps
Centrifugal Pumps ROW Version
Powered by
CAD모델 선택
{alfalaval/pumps/centrifugal_pumps/centrifugal_pumps_row/lkh_prime_up_row_asmtab.prj},{NB=9618179490},{CODE=P(2):PCK10ESSPG5FC2NLJ145NYYNABCCBNNN},{IDNR=9618179490},{DESC=PUMP LKH PRIME UP10/145 2.5kW 50HZ 220D/380Y TRI-CLA SSS SIC/SIC EPDM RA 0.5 LEGS/SHROUD},{ALSIS=5390},{W=61.300},{CAS29=100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
Config code
ⁿ/ₐ
IDNR
Item
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
ALSIS
AlfaLaval Code
ⁿ/ₐ
W
Weight
[kg]
CAS29
Frame size
ⁿ/ₐ
CAS1VIS
Pump Principle
ⁿ/ₐ
CAS2VIS
Pump Type
ⁿ/ₐ
CAS3VIS
Model
ⁿ/ₐ
CAS5VIS
Seal Type
ⁿ/ₐ
CAS8VIS
Connection
ⁿ/ₐ
CAS9VIS
Frequency
ⁿ/ₐ
CAS10VIS
Motor Size
[HP]
CAS12VIS
Number of poles & RPM
ⁿ/ₐ
CAS13VIS
Motor Options
ⁿ/ₐ
CAS14VIS
Motor Vendor
ⁿ/ₐ
CAS18VIS
Shroud
ⁿ/ₐ
CAS19VIS
Legs
ⁿ/ₐ
CAS20VIS
Heating Jacket
ⁿ/ₐ
CAS21VIS
Casing Drain
ⁿ/ₐ
CAS22VIS
Outlet position
ⁿ/ₐ
CAS23VIS
Inlet size
ⁿ/ₐ
CAS24VIS
Outlet size
ⁿ/ₐ
CAS26VIS
Special flush arrangement (Basic)
ⁿ/ₐ
9618177191
P(2):PCK10ESSIQ5EL2NLJ132...
9618177191
PUMP LKH PRIME UP10/132 2...
5390
43.000
90
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
Clamp for ISO-1127
50 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
X
X
Without Special flush arr...
9618166118
P(2):PCK10ESSEG5GC2NLJ150...
9618166118
PUMP LKH PRIME UP10/150 3...
5390
65.600
112
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
51/50
51/50
Without Special flush arr...
9618181373
P(2):PCK20ESSPG5GC2NLJ136...
9618181373
PUMP LKH PRIME UP20/136 3...
5390
67.900
112
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
63.5/65
51/50
Without Special flush arr...
9618191390
P(2):PCK20ESSIE5FL2NLJ165...
9618191390
PUMP LKH PRIME UP20/165 3...
5390
57.700
100
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
Clamp for DIN
50 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
Without Casing Drain
45 Deg
DN65
DN50
Without Special flush arr...
9618180349
P(2):PCK10ESSAC5GC2NLJ140...
9618180349
PUMP LKH PRIME UP10/140 3...
5390
64.200
112
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
Clamp for ISO-2037
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618193391
P(2):PCK10ESSEG5EL2NLJ126...
9618193391
PUMP LKH PRIME UP10/126 2...
5390
45.000
90
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618149408
P(2):PCK20ESSPG5GC2NLJ124...
9618149408
PUMP LKH PRIME UP20/124 3...
5390
67.900
112
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
63.5/65
51/50
Without Special flush arr...
9618119143
P(2):PCK10ESSIG5IL2NLJ150...
9618119143
PUMP LKH PRIME UP10/150 7...
5390
99.700
132
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
10
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9614369391
P(2):PCK20ESSEG5FL2NLJ115...
9614369391
PUMP LKH PRIME UP 20/115 ...
5390
59.200
100
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
Without shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618185564
P(2):PCK10ESSEG5EL2NLJ134...
9618185564
PUMP LKH PRIME UP10/134 2...
5390
45.000
90
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618200496
P(2):PCK20ESSDG5FL2NLJ130...
9618200496
PUMP LKH PRIME UP20/130 3...
5390
63.600
100
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618192814
P(2):PCK10ESSIG5EC2NLJ140...
9618192814
PUMP LKH PRIME UP10/140 2...
5390
45.000
90
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618195834
P(2):PCK10ESSEG6FL2NLJ121...
9618195834
PUMP LKH PRIME UP10/121 2...
5390
61.300
100
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
60 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618189942
P(2):PCK10ESSPG5DC2NLJ110...
9618189942
PUMP LKH PRIME UP10/110 1...
5390
43.000
90
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
2
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
9618091885
P(2):PCK20ESSIY5HL2NLJ138...
9618091885
PUMP LKH PRIME UP 20/138 ...
5390
89.100
132
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
Flange Asept. A for DIN
50 Hz
7.5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
DN65
DN50
Without Special flush arr...
9618189465
P(2):PCK20ESSPG6IB2NLJ165...
9618189465
PUMP LKH PRIME UP20/165 7...
5390
102.000
132
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
60 Hz
10
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618189974
P(2):PCK20FSSEE6IS2NWJ164...
9618189974
PUMP LKH PRIME UP20/164 7...
5390
111.500
132
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
Clamp for DIN
60 Hz
10
2 Poles - 3000/3600 RPM
Standard
Weg
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
DN65
DN50
Without Special flush arr...
9618193214
P(2):PCK20ESSEG6JL2NLJ132...
9618193214
PUMP LKH PRIME UP20/132 1...
5390
140.400
160
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
60 Hz
15
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618179735
P(2):PCK20ESSPG5GC2NLJ143...
9618179735
PUMP LKH PRIME UP20/143 3...
5390
67.900
112
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618178340
P(2):PCK20ESSPG5HC2NLJ159...
9618178340
PUMP LKH PRIME UP20/159 5...
5390
95.000
132
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
7.5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
00 Deg
63.5/65
51/50
Without Special flush arr...
9618193400
P(2):PCK20ESSEG5FL2NLJ133...
9618193400
PUMP LKH PRIME UP20/133 3...
5390
63.600
100
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618201771
P(2):PCK20PSSEG5FL2NLJ145...
9618201771
PUMP LKH PRIME UP20/145 3...
5390
63.800
100
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
4
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9614419331
P(2):PCK20ESSEG5GC2NLJ133...
9614419331
PUMP LKH PRIME UP 20/133 ...
5390
67.900
112
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618113197
P(2):PCK20ESSIG5GC2NLJ140...
9618113197
PUMP LKH PRIME UP 20/140 ...
5390
67.900
112
Centrifugal Pump
LKH Prime UltraPure
20
SSS (Single Shaft Seal)
TriClamp for ASME
50 Hz
5
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
63.5/65
51/50
Without Special flush arr...
9618194545
P(2):PCK10ESSDG6EL2NLJ118...
9618194545
PUMP LKH PRIME UP10/118 2...
5390
45.000
90
Centrifugal Pump
LKH Prime UltraPure
10
SSS (Single Shaft Seal)
TriClamp for ASME
60 Hz
3
2 Poles - 3000/3600 RPM
Standard
AL Specified
With Shroud
With Legs
Without Heating Jacket
With 1/2 Inch. Male Clamp
45 Deg
51/50
51/50
Without Special flush arr...
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성