카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6800E - Vertical acting toggle clamp with open clamping arm and horizontal base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD모델 선택
{amf/scsp/901_senk/amf6800e_assmtab.prj},{NB=AMF557617_0_12},{BESTNR=557617},{GR=2},{PDF=PDF},{HANDGRIFF=blau},{VERSCLR=4},{F1=0.8},{F2=1.2},{AS=M6 x 35},{VERSA=635},{GEW=175},{WB=0},{W1=105},{W2=60},{A=6},{B=52.0},{C=20},{D=5.5},{E=25},{VB=12},{F=11.0},{H=23.0},{H1=140},{HWMIN=-3.0},{HWMAX=4.5},{I=12},{K=6.0},{L=12.5},{L1=78},{L2=89},{M=23 - 31},{M1=27},{N=43},{P=32},{CTN=84662020},{EAN=4020772012533},{PPATH=amf6800_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
W1
Angle ALPHA (α)
[°]
W2
Angle Alpha 2 (α2)
[°]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557615
557615
0
blue
0.5
0.7
M4 x 25
60
95
95
4
31.0
8.5 - 13.5
4.5
14
5.5
18.0
81
-1.5
3.5
8
5.5
-
49
50
23
-
32
22
84662020
4020772012496
yes
no
14.06.2023
yes
557616
557616
1
blue
0.6
1.1
M5 x 30
105
95
95
5
39.0
16
4.5
18
6.0
19.0
98
-4.0
2.0
10
5.5
-
61
58
22,5 - 26
-
34
27
84662020
4020772012519
yes
no
14.06.2023
yes
557617
557617
2
blue
0.8
1.2
M6 x 35
175
105
60
6
52.0
20
5.5
25
11.0
23.0
140
-3.0
4.5
12
6.0
12.5
78
89
23 - 31
27
43
32
84662020
4020772012533
yes
no
14.06.2023
yes
557618
557618
3
blue
1.2
2.5
M8 x 45
410
105
60
8
79.0
20
7.5
37
19.0
33.0
186
2.0
11.0
18
7.5
-
112
112
32,5
-
46
35
84662020
4020772012557
yes
no
14.06.2023
yes
557619
557619
4
blue
1.7
3.0
M8 x 65
630
105
60
10
101.0
32
8.6
54
16.0
42.5
221
-6.0
22.5
20
13.0
-
141
130
43 - 46,5
-
64
53
84662020
4020772012571
yes
no
14.06.2023
yes
557620
557620
5
blue
3.0
5.0
M12 x 80
1480
115
60
14
140.0
45
8.5
73
34.0
55.8
281
-3.0
27.5
25
9.5
26.5 - 31.5
195
185
45 - 50
45
70
65
84662020
4020772012847
yes
no
14.06.2023
yes
557621
557621
6
blue
3.4
5.5
M12 x 110
2200
140
60
14
165.5
50,5
13.0
89
28.0
81.0
333
-2.5
55.0
30
24.5
-
231
206
67,5 - 72,5
-
100
90
84662020
4020772012977
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성