카탈로그: AMF - ANDREAS MAIER Fellbach
생성됨: 14.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6810P - Modular clamp with vertical foot, welding version
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Vertical acting toggle clamps
Powered by
CAD모델 선택
{amf/scsp/901_senk/amf6810p_assmtab.prj},{NB=AMF90811_0_0},{BESTNR=90811},{GR=4},{VERS=2},{PDF=PDF},{F1=7.0},{GEW=970},{POS=0},{WB=0},{WO=0},{B2=10},{B4=52},{C=44},{C1=26},{C2=19},{C3=16},{F=41},{G=M8},{H=88},{H1=38},{H2=50},{H3=12},{H4=142},{L=82},{R=8},{R1=15.0},{AL=[0-190]},{S=10.0},{CTN=84662020},{EAN=4020772090814},{PPATH=6809p/amf6810p_sbl.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
VERS
ⁿ/ₐ
F1
Force F1
[kN]
GEW
Weight
[g]
B2
[mm]
B4
[mm]
C
[mm]
C1
[mm]
C2
[mm]
C3
[mm]
F
[mm]
G
Thread
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
R
[mm]
R1
[mm]
AL
Angle ALPHA (α)
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
90803
90803
2
1
2.5
245
6
31
30
22
14
12
32
M6
52
18
34
5
90
58
5
10.0
[0-190]
84662020
4020772090807
yes
no
14.06.2023
yes
90811
90811
4
2
7.0
970
10
52
44
26
19
16
41
M8
88
38
50
12
142
82
8
15.0
[0-190]
84662020
4020772090814
yes
no
14.06.2023
yes
90829
90829
6
3
11.0
1750
12
60
55
36
28
20
55
M10
114
50
64
16
182
106
11
18.0
[0-190]
84662020
4020772090821
yes
no
14.06.2023
yes
90837
90837
8
4
22.5
3310
16
76
66
50
37
27
72
M12
140
64
76
19
218
135
14
22.5
[0-190]
84662020
4020772090838
yes
no
14.06.2023
yes
90845
90845
10
5
34.0
5970
20
90
80
52
40
22
77
M16
173
83
90
25
266
155
14
25.0
[0-190]
84662020
4020772090845
yes
no
14.06.2023
yes
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성