您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
日本語
한국어
português
русский
中文
English (United States)
CG1Y-Z/CDG1Y-Z - Smooth Cylinder Standard Type: Double Acting,Single Rod
SMC Corporation
Actuators
Standard Air Cylinders
CG1 Air cylinder
Powered by
CAD模型選擇
{smc_jp/actuator/standard_air_cylinder/cg1/cg1y_z_asmtab.prj},{NB=CG1YB40-25Z(0_0_0)},{BORE=40},{MOUNT=(B) Basic},{MAGNET=},{AUTOSW=},{LEAD=},{SWSIGN=},{STROKE=25},{POS=0},{THREAD=},{ROD=},{BRACKET=},{RODB=},{STOP=0},{OMSC=},{THREAD2=0},{PPATH=cg1y_z/assembly/cg1y_z_asmsbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BORE
Bore size
[mm]
MOUNT
Mounting style
ⁿ/ₐ
CG1YB20-25Z
20
(B) Basic(with trunnion m...
CG1YZ20-25Z
20
(Z) Basic(without trunnio...
CG1YL20-25Z
20
(L) Axial foot
CG1YF20-25Z
20
(F) Front flange
CG1YG20-25Z
20
(G) Rear flange
CG1YU20-25Z
20
(U) Front trunnion
CG1YT20-25Z
20
(T) Rear trunnion
CG1YD20-25Z
20
(D) Clevis
CG1YB25-25Z
25
(B) Basic(with trunnion m...
CG1YZ25-25Z
25
(Z) Basic(without trunnio...
CG1YL25-25Z
25
(L) Axial foot
CG1YF25-25Z
25
(F) Front flange
CG1YG25-25Z
25
(G) Rear flange
CG1YU25-25Z
25
(U) Front trunnion
CG1YT25-25Z
25
(T) Rear trunnion
CG1YD25-25Z
25
(D) Clevis
CG1YB32-25Z
32
(B) Basic(with trunnion m...
CG1YZ32-25Z
32
(Z) Basic(without trunnio...
CG1YL32-25Z
32
(L) Axial foot
CG1YF32-25Z
32
(F) Front flange
CG1YG32-25Z
32
(G) Rear flange
CG1YU32-25Z
32
(U) Front trunnion
CG1YT32-25Z
32
(T) Rear trunnion
CG1YD32-25Z
32
(D) Clevis
CG1YB40-25Z
40
(B) Basic(with trunnion m...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表