Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
Nederlands
polski
English
QA認證資訊
目錄: Neff Gewindetriebe
Created: 19.10.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Neff Gewindetriebe
End Machining Form J - suitable for bearing FDX
Neff Gewindetriebe
Sliding Screw Drives GGT
End Machining
Powered by
CAD模型選擇
{neff_gwtr/gleitgewinde/endenbearbeitung/end_loslager_form_j.prj},{NB=SEF-j-20-GGS},{IDNR=},{GS=TGS / GGS / KGS},{FORM=J},{BEZ=J20},{DX=25},{D1X=25.0},{D1XX=[25:32]},{D2X=21.9},{D1=20},{D2=14},{LGES=129.0},{COGX=53.500},{COGY=0.000},{COGZ=0.000},{L1=107},{L2=30},{L3=44},{L4=4.0},{L5=22},{M1=M 20x1},{NDM=20},{P=1.0},{R1=0.500},{G2=2.500},{DG=18.400},{B1XT1=5x3},{B1=5},{T1=3.0},{LAGER=20},{FF=2.500},{RF=0.600},{T1F=0.300},{GF=2.100},{T2F=0.200},{FE=2.500},{T1E=0.300},{RE=0.600},{CNSCTN=84831095},{STDDTIME=Die aktuelle Lieferzeit für Endenbearbeitungen beträgt je nach Auftragslage 3-6 Wochen. Für kürzere Lieferzeiten bitte anfragen.},{USECASE=Anwendungsfall anzeigen}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
FORM
Form
ⁿ/ₐ
D1
Ø D1k6
[mm]
D2
Ø D2k6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
M1
ⁿ/ₐ
B1XT1
B1xT1
[mm]
LAGER
Lager FDX
ⁿ/ₐ
CNSCTN
Customs tariff number
ⁿ/ₐ
STDDTIME
Standard delivery time
ⁿ/ₐ
SEF-j-12-GGS
J
12
9
88
20
32
2.5
16
M 12x1
3x1.8
12
84831095
The current delivery time...
SEF-j-15-GGS
J
15
11
92
23
35
3.5
16
M 15x1
4x2.5
15
84831095
The current delivery time...
SEF-j-20-GGS
J
20
14
107
30
44
4.0
22
M 20x1
5x3
20
84831095
The current delivery time...
SEF-j-25-GGS
J
25
19
122
40
57
6.0
28
M 25x1,5
6x3.5
25
84831095
The current delivery time...
SEF-j-30-GGS
J
30
24
136
50
72
7.0
36
M 30x1,5
8x4
30
84831095
The current delivery time...
SEF-j-40-GGS
J
40
36
182
80
102
8.5
63
M 40x1,5
10x5
40
84831095
The current delivery time...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表